IESNA:LM-63-2002
[TEST]P1198437
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-830-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 3000K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6706
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
766.8 755.1 762.9 778.2 795.3 812.4 828.4 840.8 852.2 868.2
892 930.5 984.5 1048.5 1147.8 1312.1 1497.4 1717.2 1987.2 2260
2549.8 2776.1 2917.6 3020.4 3059.5 3074.5 3127.1 3231.3 3228.8 2939
2204.8 942.9 246.8 102.1 38.1 10.7 0
766.8 759.4 767.2 782.5 799.6 816.6 831.9 844.4 855.8 871.1
894.2 932.2 985.6 1048.2 1143.9 1300 1482.1 1695.5 1958.4 2267.1
2554.8 2776.8 2915.8 3015.1 3056.3 3080.5 3138.1 3242.4 3225.6 2913.4
2136.6 874.3 246.5 99.6 37.7 10.3 0
766.8 758.3 765.1 779.3 795.6 811.3 825.2 834.4 843 855.4
875 907 953.6 1010.1 1094.8 1232.1 1407.4 1615.1 1844.5 2105.3
2364.5 2600 2765 2878.9 2956 3031.8 3128.2 3246.6 3301 3091.5
2451.3 1245.2 376.3 138.4 67.2 14.6 0
766.8 756.9 763.3 776.1 790 803.5 815.9 822.3 826.6 833
845.1 866.4 899.9 940.4 997.3 1090.5 1218.2 1368.6 1538.3 1732.5
1947.7 2172.8 2385.9 2569.1 2727.3 2880.6 3081.2 3321.3 3512.3 3510.2
3163.4 2341.8 1061.7 412.9 142.6 49.4 0
766.8 756.9 761.9 773.2 785.3 797.4 809.5 816.3 819.5 822.7
833.4 848.6 874.6 904.1 937.6 987.4 1062.1 1156.7 1275.8 1418.8
1581 1749.9 1944.1 2151.1 2368.8 2601.8 2865 3186.5 3589.1 3924.2
3980 3562.1 2422.5 1183.7 417.6 101.7 0
766.8 757.2 761.5 771.8 783.6 796.4 807.7 815.6 819.5 823.4
835.5 852.2 876.4 902.4 926.5 959.3 1016.9 1091.2 1188.7 1308.9
1444.8 1594.1 1751 1936.3 2141.2 2368.1 2633.8 2964.9 3423.4 3902.1
4173.9 3901.8 2881.3 1616.9 666.9 154.4 0
766.8 756.9 760.4 770.4 782.1 794.6 806 814.5 819.8 826.2
838 855.8 877.1 896.3 912.3 938.3 983.1 1040.4 1120.7 1221.4
1334.5 1456.5 1591.7 1744.6 1921 2114.9 2372 2692.8 3125.3 3653.5
3989.3 3681.3 2527.8 1319.6 482.7 82.5 0
766.8 759.4 760.1 768.3 780 793.9 807 818.1 827.3 833.7
841.5 853.3 866.8 876 886.3 903.1 926.9 957.1 1003 1072
1149.2 1237.4 1337.7 1451.5 1578.9 1731.1 1912.1 2137.6 2415 2772.9
2994.8 2612.8 1687.3 752.6 192.4 31.7 0
766.8 761.9 761.5 767.2 778.6 793.5 808.8 823 834.4 842.6
850.1 857.2 859.3 858.6 862.2 870 882.8 901.6 930.5 972.4
1030.8 1098.3 1180.8 1278.3 1388.9 1513.4 1649.3 1808.3 1997.8 2161.5
2122.7 1694.4 968.2 349.6 87.1 24.5 0
766.8 764.4 764.7 769 779.6 793.2 810.9 828.4 842.2 853.3
862.5 867.9 867.9 866.1 864.3 863.6 866.8 877.1 897 929
974.6 1035 1106.2 1190.8 1290.8 1403.9 1525.1 1651.1 1755.6 1768.4
1562.5 1033.2 369.2 99.9 48.7 19.2 0
766.8 768.3 770 776.4 787.8 801.3 820.2 839.8 857.9 875
891.7 905.2 914.8 923.3 930.8 939.7 952.9 970.6 997.3 1040.4
1104.7 1190.5 1298.2 1440.1 1622.6 1815 2016 2167.1 2186.3 1897.2
1320.3 648.4 178.9 59.4 26.7 7.8 0
766.8 769.3 772.5 779.6 792.1 807.7 828 850.1 871.4 893.5
917.6 941.1 964.6 988.4 1015.5 1050.7 1094.4 1151.3 1225.3 1319.9
1438 1572.4 1721.8 1900.4 2095.7 2271.4 2375.9 2357.4 2148.3 1674.5
1020.4 485.1 164 57.3 22.4 4.6 0
766.8 771.1 776.4 786 800.6 818.4 841.9 868.6 894.2 924
958.2 997.7 1042.8 1095.5 1160.2 1242.4 1341.3 1451.9 1566.8 1683.1
1796.2 1900 1996.1 2099.6 2206.6 2277 2266.4 2141.5 1867.3 1372.9
807.4 349.6 129.8 52.6 21.3 5 0
766.8 774.3 784.6 799.9 820.2 844 874.6 909.8 953.2 1007.6
1078.8 1164.1 1258.4 1366.9 1469.7 1560.4 1629.7 1678.4 1708.7 1728.6
1746.4 1753.8 1734.6 1695.5 1626.9 1491.7 1266.2 956.8 623.9 357.1
192.8 109.9 69.4 44.1 24.5 6 0
766.8 776.8 792.8 813.8 839.8 871.1 910.9 964.6 1032.9 1119
1213.9 1304.6 1383.9 1441.2 1472.5 1480.3 1467.9 1435.9 1381.5 1299.3
1190.5 1055.3 889.2 703.9 534.9 409.7 322.6 256.8 204.9 165.7
130.5 101.7 77.5 51.6 28.1 6.4 0
766.8 780 802.4 829.1 860 899.2 952.1 1023.6 1111.5 1203.3
1282.2 1339.1 1365.1 1360.5 1329.5 1275.5 1195.4 1084.1 958.2 829.8
720.6 635.6 564.1 490.8 415.1 348.6 293.8 248.6 208.4 173.2
142.3 114.5 87.5 56.6 33.8 10.3 0
766.8 783.6 811.3 843.7 882.4 930.1 995.2 1080.2 1171.6 1244.9
1287.2 1295.4 1275.1 1232.1 1168.8 1075.9 963.2 846.9 748.3 679
635.6 599.3 552.7 498.3 430.4 377.7 334.3 290.2 251.5 218
186.4 152.2 118.8 85 52.3 18.1 0
766.8 788.5 821.6 858.6 901.6 955 1026.8 1117.2 1201.5 1249.1
1254.5 1225 1178.4 1120.4 1043.9 948.9 845.1 754 700.3 666.2
618.5 571.6 510.8 457.4 443.5 413.7 373.1 332.9 294.9 257.2
219.8 185.7 148.7 112.4 74 26.7 0
766.8 791.7 829.1 871.4 920.1 977.8 1052.1 1135.7 1206.5 1227.8
1202.5 1151.3 1096.2 1034.3 960.3 872.8 784.3 727 706.7 667.6
613.5 540.3 473.1 461.7 443.2 413.3 376 336.8 298.8 261.8
225.1 191.7 154.7 120.2 77.9 32.7 0
766.8 794.9 835.1 881.7 934.7 995.9 1072.4 1156.7 1207.9 1197.9
1146 1083 1027.6 973.8 907.7 829.4 759.7 738.7 715.6 665.8
589 494.4 468.1 452.8 440.7 411.2 376.3 339.7 301.3 263.2
227.6 185 140.5 104.6 64.4 26 0
766.8 797.1 836.9 885.6 940.8 1004.1 1082.3 1166.3 1208.9 1184
1120 1055.6 998.7 943.6 883.5 818.4 762.2 748.7 716.7 658.4
564.8 486.9 461.7 442.8 432.5 406.5 376 340.4 304.1 268.5
234 188.5 139.8 104.2 51.9 22.1 0
766.8 795.6 837.6 886 941.1 1004.1 1081.6 1165.9 1211.8 1188
1123.9 1058.9 1001.9 947.5 888.8 826.2 770.8 757.9 723.8 664
568 489.4 462.7 441 429.7 404.8 376 341.1 305.5 270.7
234.7 185.7 138.4 99.2 51.2 20.3 0
